The Ball Joint

The ball joint is a mechanical standard part, also known as a joint bearing or ball eye. It typically provides a flexible connection between two components. Ball joints are commonly used in applications within mechanical engineering. Ball joints transfer forces, offer flexibility, and enable the

transmission of power.

Applications of Ball Joints

Ball joints from Ganter are made from high-quality materials, making them wear-resistant, durable, and reliable. The following industries showcase their versatility:

Types of Ball Joints

The Ganter ball joint is available in steel or also made from highly durable stainless steel, with either internal or external threads. The joint bearing is available in both lubricable and maintenance-free versions.