Product description
Fluid fill / drain plugs TO are provided with a two way vent hole allowing the tank to breath.
Specification
- Body
Nylon plastic- Black finish
- Temperature resistant up to 158 °F (70 °C)
RoHS
Fluid fill / drain plugs TO are provided with a two way vent hole allowing the tank to breath.
RoHS
J | Without symbol |
L | With fill symbol |
M** | With drain symbol |
1 | Without vent hole |
2 | With vent hole |
s | d1 | l1 | l2 |
---|---|---|---|
0.67 | G 1/4 | 0.39 | 0.63 |
0.87 | G 1/4 | 0.39 | 0.67 |
0.87 | G 3/8 | 0.43 | 0.71 |
1.02 | G 1/2 | 0.47 | 0.75 |
1.26 | G 3/4 | 0.47 | 0.79 |
1.50 | G 1 | 0.51* | 0.87 |
Min | Max | Price |
---|---|---|
1 | 49 | $1.16 |
50 | 99 | $1.06 |
100 | 249 | $0.97 |
≥ 250 | $0.87 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351