Hinges with Spring-Loaded Return

Hinges with spring-loaded return hold and fasten doors and covers to equipment and housings with a pivoting movement. These standard parts, also known as spring-loaded hinges, feature an automatic return function thanks to the specially designed hinge axis. The hinge and attached cover or door

automatically returns to the initial position once it is released.

Filter Products
Material
Hinge Size (from - to) Hinge Size