Hinges – Reliable Opening and Closing of Doors and Hatches

Hinges are typically used for the swiveling support of doors and hatches. These standard parts are widely used in general mechanical engineering. Due to the wide variety of designs, there are virtually no limits to the possible applications.

Hinges for Every Application

Depending on the application, various features such as material, load capacity, attachment methods, as well as special properties like mobility, kinematics, and additional functions and features are considered when selecting hinges.

Stainless Steel Hinge

Stainless steel hinges stand out for their corrosion resistance. Typical applications are found in the food industry, process engineering, as well as in outdoor and offshore applications.

Heavy Duty Hinge

Heavy duty hinges also known as heavy-duty hinges or long-life hinges, are used for swiveling heavy doors, gates, or hatches. The hinge pins are form-fit pressed, allowing the hinges to be used even in high-vibration and shock environments.

Weldable Hinge

Weldable hinges are fastened by welding at the point of use. They are ideal for heavy-duty applications, strong vibrations, and areas that need to be protected from vandalism.

Multiple-Joint Hinge

Multiple-Joint Hinges also known as scissors or internal hinges, are mounted hidden and are not visible from the outside. Due to their design, multi-joint hinges allow a 180° opening angle for the flap, hatch, or door, providing optimal accessibility for the application.

Functional Hinges

Winco offers a wide selection of hinges with extended functionality. As standardized components, these hinge variants offer, for example, the following functions:

Hinges as Custom Solutions

Custom-made solutions are one of Winco's core competencies. Despite the enormous variety of standardized components, there are always highly specific requirements for dimensions, materials, or functionalities. Together with the customer, Winco then develops completely individualized custom solutions.
Filter Products
New Products
Material
Fixing Method
Hinge Size (from - to) Hinge Size
Product Family