Concealed Hinges

Multiple-joint hinges, also known as concealed hinges, are a new type of hinge for the construction sector. Mounted inside the housing to save space and protect against vandalism, they allow opening angles of up to 180° on flaps, hatches, and doors. This ensures optimum accessibility to the

inside of the housing. In general, the outside of the housing remains free of attachments that do not match the design or must be avoided entirely due to special requirements, such as ease of cleaning.