Cam Latches, Cam Locks with Clamping Function

Cam latches with clamping function latch doors and covers with a 180° turn of the operating element. A latch arm is moved behind the frame, and a subsequent axial tensioning motion of the latching element presses firmly against the edge protection profile of a door, for example. Depending on the

requirements, various clamping and compression latch types are available for selection.

Filter Products
Material
Operation
Product Family