Hide technical drawing
Part Options / Table
Show / Hide columns
Inch
a d e2 e1 k h
0.375
0.438
0.500
0.563
0.625
0.688
0.750
0.813
0.875
1.050
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
3/4 x 10
7/8 x 9
0.625
0.688
0.875
1.000
1.130
1.250
1.500
1.630
0.875
1.130
1.250
1.500
2.000
0.19
0.22
0.28
0.34
0.38
0.44
0.47
0.56
0.69
0.50
0.63
0.75
1.00
1.13
0.375 5/16 x 18 - 0.625 0.875 0.19 0.50
0.438 5/16 x 18 3/8 x 16 0.688 0.875 0.22 0.50
0.500 3/8 x 16 - 0.875 0.875 0.28 0.50
0.563 3/8 x 16 1/2 x 13 0.875 1.130 0.34 0.63
0.625 1/2 x 13 - 1.000 1.130 0.34 0.63
0.625 1/2 x 13 - 1.130 1.130 0.38 0.75
0.688 1/2 x 13 5/8 x 11 1.130 1.250 0.44 0.75
0.750 1/2 x 13 5/8 x 11 1.250 1.250 0.47 0.75
0.813 5/8 x 11 3/4 x 10 1.250 1.500 0.56 1.00
0.875 3/4 x 10 - 1.500 1.500 0.56 1.00
1.050 7/8 x 9 - 1.630 2.000 0.69 1.13
Filter combination produces no result.
Build & Price
3D Product Configurator
Nut width a
Thread d
Width e2
Nut width a
Thread d
Width e2
Selected Part
Part Number
Total (net)
$5.07
In Stock: 658
In Stock
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 99 $5.07
100 249 $4.65
250 499 $4.23
≥ 500 $3.80
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.043 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351