LK-POTH Medium Duty Swivel Polyurethane Treaded Casters Steel, with Plate Mounting, Medium-Heavy Duty Bracket Series

Type: G-FI - Plain bearing with stop-fix brake

Product description

Load capacity range 300-600 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.

Specification

  • Bracket
    • Heavy pressed steel
    • Twin ball race in the swivel head
    • Swivel head sealed
    • Zinc plated steel wheel axle bolt
    • Swivel bracket with reinforced fork and top plate
    • Heavy duty central king pin, bolted and secured
    • Zinc-plated, blue-passivated

  • Wheel
    • High quality thermoplastic polyurethane
    • Rim color-natural white, tread color-gray
    • Polyurethane tread, chemically bonded by a 2-component injection molding process to wheel
    • Hardness 94° Shore A

RoHS

On request

  • Individual wheels, series POTH
Hide technical drawing
 LK-POTH Steel Medium Duty Swivel Caster with Polyurethane Treaded Wheel, with Plate Mounting, Medium-Heavy Duty Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P14Plate size (4 1/2" x 4")
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
43.941.385.124 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10_/_3/8"1.77652 lbf (2900 N)
54.921.576.104 1/2 x 43 5/8 x 2 5/8 / 3 x 3M10_/_3/8"1.89764 lbf (3400 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
43.941.385.12100 x 8580 x 60M8 / 5/16"1.77652 lbf (2900 N)
54.921.576.10100 x 8580 x 60M8 / 5/16"1.89764 lbf (3400 N)
65.911.777.76140 x 110105 x 75-80M10 / 3/8"2.481102 lbf (4900 N)
87.871.979.65140 x 110105 x 75-80M10 / 3/8"2.561304 lbf (5800 N)

Build & Price

D
Version



Type




D
Version



Type




Selected Part

Total (net)
$52.19
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124$52.19
2549$47.84
5099$43.49
≥ 100$39.14
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LK-POTH-100-P1-GLK-POTH-100-P1-G-FILK-POTH-125-P1-GLK-POTH-125-P1-G-FILK-POTH-150-P3-GLK-POTH-150-P3-G-FILK-POTH-200-P3-GLK-POTH-200-P3-G-FILK-POTH-100-P14-KLK-POTH-100-P14-K-FILK-POTH-125-P14-KLK-POTH-125-P14-K-FI