LI-PHN Heat-Resistant Medium Duty Black Phenolic Wheel Swivel Casters Zinc plated steel stamping, with Plate Mounting

Product description

Load capacity range 100-350 kg.

Able to withstand continuously high temperatures, up to 500° F (260° C) (briefly to 300° C or 572° F)
Smooth operation on even floors. Limited resistance to water, acids, lyes, greases, mineral oils, alcohol and gasoline. Not suitable for rough floors because of high abrasion.

Load capacity is based on manual operation.

Specification

  • Bracket
    • Zinc plated steel stamping with plate mounting
    • Swivel bracket with twin ball race in the swivel head
    • Heavy duty central king pin
    • Bolted wheel axle

  • Wheel
    • Phenolic resin, thermoformed
    • Rim color black
    • Asbestos free
    • Plain bearings
    • Hardness 90° Shore A

RoHS

On request

  • Individual wheels, series PHN
Hide technical drawing
 LI-PHN Zinc plated steel stamping Heat-Resistant Medium Duty Black Phenolic Wheel Swivel Casters, with Plate Mounting sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)

Type

GPlain bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
in N
3.1253.151.264.02100 x 8580 x 60M8 / 5/16"1.50214 lbf (950 N)
43.941.184.92100 x 8580 x 60M8 / 5/16"1.42270 lbf (1200 N)
54.921.575.91100 x 8580 x 60M8 / 5/16"1.57315 lbf (1400 N)
65.911.977.48140 x 110105 x 75-80M10 / 3/8"2.36652 lbf (2900 N)
87.871.979.25140 x 110105 x 75-80M10 / 3/8"2.56764 lbf (3400 N)

Build & Price

D
Version


Type

D
Version


Type

Selected Part

Total (net)
$88.41
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124$88.41
2549$81.04
5099$73.68
≥ 100$66.31
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.787 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LI-PHN-80-P1-GLI-PHN-100-P1-GLI-PHN-125-P1-GLI-PHN-150-P3-GLI-PHN-200-P3-G