LER-POW Pressed Steel Swivel Casters Zinc plated steel, with Bolt Hole Fitting, Noise Absorbing Nylon Wheel

Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard

Product description

Load capacity 150 kg.
Special construction of bracket results in extremely low swivel head play and long service length.
Cushion ring layer provides noise absorbtion (-10 decibel) and vibration-cushioning operational comfort.
High abrasion resistance. Low rolling resistance. Smooth running performance on even floors. Resistant to corrosion, shock and impact proof.

Specification

  • Bracket
    • Steel stamping, zinc plated, blue passivated finish, Cr6 free
    • Double ball bearing in the swivel head
    • Strong central king pin
    • Swivel head sealed
    • Bolted wheel axle

  • Wheel
    • High quality nylon tread
    • Color--natural white
    • Wheel center, color-red, high quality nylon, with roller bearings
    • Inner cushion ring layer, color-red, solid rubber

RoHS

On request

Stainless steel roller bearing

Hide technical drawing
 LER-POW Zinc plated steel pressed Steel Swivel Casters with Bolt Hole Fitting, Noise Absorbing Nylon Wheel sketch

Part Options / Table

Type

K-FI-FKBall bearing with stop-fix brake, with thread guard
K-FKBall bearing with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
d
Bolt Size

Use Mounting
Bolt
F
Offset Swivel
Caster

Load Capacity
in N
43.941.384.920.51M12 / 1/2"1.42315 lbf (1400 N)
54.921.385.910.51M12 / 1/2"1.57315 lbf (1400 N)

Build & Price

D
Type


D
Type


Selected Part

Total (net)
$81.65
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
124$81.65
2549$74.84
5099$68.04
≥ 100$61.24
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LER-POW-100-K-FI-FKLER-POW-100-K-FKLER-POW-125-K-FI-FKLER-POW-125-K-FK