Hide technical drawing
Part Options / Table
Type
Version
P76 | Plate size (95 mm x 95 mm) |
Show / Hide columns
Part Number | D
Wheel
Diameter | T2
Tread
Width | H
Total
Height | h
Max. total
height | A x B
Top Plate Diameter | a x b
Bolt Hole Spacing | d
Bolt Size |
Load Capacity
in N |
|
|
|
|
|
|
|
|
|
HRSP-POA 72G | 2.83 | 1.26 | 4.76 | 5.28 | 95 x 95 | 70 x 70 | M10 / 3/8" | 2203 lbf (9800 N) |
Filter combination produces no result.
Show / Hide columns
Metric
D
Wheel
Diameter | T2
Tread
Width | H
Total
Height | h
Max. total
height | A x B
Top Plate Diameter | a x b
Bolt Hole Spacing | d
Bolt Size |
Load Capacity
in N |
|
|
|
|
|
|
|
|
2.83 | 1.26 | 4.76 | 5.28 | 95 x 95 | 70 x 70 | M10 / 3/8" | 2203 lbf (9800 N) |
Filter combination produces no result.
Build & Price
Selected Part
Total (net)
$188.23
In Stock: 5
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $188.23 |
50 | 99 | $172.54 |
100 | 249 | $156.86 |
≥ 250 | | $141.17 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 4.570 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351