HRLK-POG Industrial Top Plate Casters Heavy pressed steel, with Integrated Truck Lock, with Plain Bearing

Product description

Load capacity 230 kg.
Additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock.
Height adjustment with flat spanner.

Specification

  • Bracket
    • Heavy pressed steel, zinc-plated, blue-passivated finish, Cr6-free
    • very strong bolted and secured central kingpin
    • double ball bearing in the swivel head
    • Bolted wheel axle

  • Wheel
    • Impact-resistant nylon
    • Hardness 70° shore D
    • Gray

RoHS

Hide technical drawing
 HRLK-POG Heavy pressed steel industrial Top Plate Caster, with Integrated Truck Lock, with Plain Bearing sketch

Part Options / Table

Type

GPlain bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
h
max. total
height
T4
Lifting Height
(Inch)

Top Plate
size
(Millimeter)

Bolt Hole
Spacing
(Millimeter)

Bolt Size
F
Offset

Load Capacity
in N
3.1253.151.464.724.800.08100 x 8580 x 60M8_/_5/16"2.20495 lbf (2200 N)
43.941.465.515.590.08100 x 8580 x 60M8_/_5/16"2.56495 lbf (2200 N)

Build & Price

D
Type

D
Type

Selected Part

Total (net)
$200.74
Call / Email for Delivery Time
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
19$200.74
1024$184.01
2549$167.29
≥ 50$150.56
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

HRLK-POG-80-GHRLK-POG-100-G