Clamping Latches

A clamping latch is a standard part used to permanently and securely hold flaps, covers, and similar detachable components. When the clamping mechanism is closed, a dead point is overcome, ensuring that the latch is securely locked in the closed position. A clamping latch with a safety feature

is additionally designed to prevent accidental opening.

Wide Range of Clamping Latches

Winco offers a wide selection of clamping latches with and without additional safety mechanisms. In addition to affordable steel versions, stainless steel latches are also available. Adjustable clamping latches are offered for specific applications.