GS Wing Screws Nylon Plastic, with Steel Threaded stud

Product description

Due to their low height wing screws GS offer a comfortable grip for quick two finger clamping applications.

Specification

Wing body
Nylon plastic

  • Glass filled
  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Threaded stud
Steel, zinc plated


RoHS

On request

For certain minimum quantities, custom colors or special studs

Hide technical drawing
 GS Nylon Plastic Wing Screws, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lbh
0.87M 40.39---0.350.39
0.87M 50.390.59--0.350.39
1.02M 50.390.59--0.430.43
1.02M 60.390.590.790.980.430.43
1.26M 60.390.590.790.980.470.47

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
$0.78
In Stock: 500
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.78
100249$0.72
250499$0.65
≥ 500$0.59
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.