Product description
Three-lobed knobs TPKS expand the clamping range of this economically priced knob.
Specification
Three-lobed knob
Phenolic plastic
- Temperature resistant up to 300 °F (150 °C)
- Black, shiny finish
Threaded stud
Steel
RoHS
Three-lobed knobs TPKS expand the clamping range of this economically priced knob.
Three-lobed knob
Phenolic plastic
Threaded stud
Steel
RoHS
d1 | d2 | Length l | d3 | h | |
---|---|---|---|---|---|
1.13 | 1/4 x 20 | - | 0.56 | 0.50 | 0.75 |
1.50 | 5/16 x 18 | - | 0.75 | 0.63 | 0.88 |
2.00 | 5/16 x 18 | 3/8 x 16 | 0.75 | 0.75 | 1.00 |
Min | Max | Price |
---|---|---|
1 | 99 | $0.98 |
100 | 249 | $0.90 |
250 | 499 | $0.82 |
≥ 500 | $0.73 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351