LBX Six-Lobed Knobs Nylon Plastic, with Stainless Steel Tapped Insert

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

LBX is an economical but durable six-lobed knob for many applications.

Specification

Six-lobed knob
Nylon plastic

  • Temperature resistant up to 230 °F (110 °C)
  • Glass filled
  • Black, matte finish

Tapped insert
Stainless steel AISI 304


RoHS

Hide technical drawing
 LBX Nylon Plastic Six-Lobed Knobs, with Stainless Steel Tapped Insert sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
min.
1.18M 60.550.940.590.35
1.57M 80.631.100.710.51
1.97M 100.711.260.790.63

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
$3.77
In Stock: 46
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$3.77
100249$3.46
250499$3.15
≥ 500$2.83
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.