FKTH Fluted Star Knobs Polypropylene Plastic, with Brass Tapped Through Insert

Product description

Fluted star knobs FKTH are an economical choice for light duty clamping or securing applications.

Specification

Fluted star knob
Polypropylene plastic

  • Temperature resistant up to 150 °F (66 °C)
  • Black, textured finish

Tapped insert
Brass


RoHS

On request

Additional thread sizes

Hide technical drawing
 FKTH Polypropylene Plastic Fluted Star Knobs, with Brass Tapped Through Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3h1h2t
1.381/4 x 20-0.690.840.410.50
1.751/4 x 20-1.061.220.660.50
1.755/16 x 18-1.061.220.660.50
1.753/8 x 16-1.061.220.630.50
2.385/16 x 183/8 x 161.251.310.630.50

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
$1.98
In Stock: 1846
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.98
100249$1.82
250499$1.65
≥ 500$1.49
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.