FPKS Hand Knobs Phenolic / Nylon Plastic, with Steel Threaded Stud

Product description

Hand knobs FPKS are a popular choice for light duty finger tightening applications. The threaded stud expands the range of clamping operations.

Specification

Hand knob d1 = 1.50 / 2.00 / 3.00”
Phenolic plastic

  • Temperature resistant up to 300 °F (149 °C)
  • Black, shiny finish

Hand knob d1 = 1.25”
Nylon plastic

  • Temperature resistant up to 200 °F (93 °C)
  • Black, shiny finish

Threaded stud
Steel, zinc plated


RoHS

On request

Additional thread sizes and stud lengths

Hide technical drawing
 FPKS Phenolic / Nylon Plastic Hand Knobs, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2
1.251/4 x 201.00---0.500.880.50
1.505/16 x 181.00---0.631.000.50
2.005/16 x 180.50---0.881.000.50
2.003/8 x 161.001.502.002.500.881.000.50
3.005/16 x 182.50---0.881.130.56

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
$2.06
In Stock: 7988
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.06
100249$1.89
250499$1.72
≥ 500$1.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.