CKS Hand Knobs Aluminum, with Steel Threaded Stud

Product description

Lightweight yet long-lasting, these hand knobs CKS made from a durable aluminum extrusion are an economical choice for a variety of equipment applications.

Specification

Hand knob
Solid aluminum extrusion 6063-T5,
etched and clear anodized finish


Threaded stud
Steel, black oxide finish


RoHS

On request

Cross holes and set screw holes

Hide technical drawing
 CKS Aluminum Hand Knobs, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length ld4h1h2
1.501/4 x 201.753.000.630.880.38
2.005/16 x 181.753.000.811.000.50
2.503/8 x 161.753.001.001.130.56
2.501/2 x 131.753.001.001.130.56
3.005/8 x 111.753.001.251.250.63

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
$11.12
In Stock: 108
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$11.12
100249$10.20
250499$9.27
≥ 500$8.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.075 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.