Adjustable Clamping Levers, Tension Levers

Adjustable clamping levers and adjustable tension levers are used when the clamping range is limited or a specific clamping position is desired. The threaded inserts are releasably connected to the handle. By lifting the handle, the clamping lever is released and can be pivoted into the optimal

clamping position. Upon "releasing," the handle automatically latches back into place.

Clamping Levers in All Shapes and Materials

  • Adjustable Levers in Hygienic Deisgn
  • Adjustable clamping levers from the Hygienic Design product family comply with the DGUV testing principles and are therefore suitable for use in hygienic areas.
  • Sanline Adjustable Levers
  • Adjustable clamping levers from the Sanline product family are made of an antimicrobial plastic. A silver-based additive creates a natural agent against bacteria, preventing bacterial growth.
  • Stainless Steel Adjustable Levers
  • Adjustable clamping levers with solid stainless steel handles meet the requirements for use in "aggressive" environments, as well as in all areas where rustproof materials are required, such as in the food and chemical industries.
    Filter Products
    System of Measurement
    Material
    Length (lever) (from - to) Length (lever)
    Thread (from - to) Thread
    Bore (from - to) Bore
    Stud Length (from - to) Stud Length
    Product Family