Position Indicators – Precise Positioning for Your Applications

Mechanical and digital position indicators are essential components in many industrial and technical applications. They provide a precise display of the position of machine elements, ensuring accurate control and monitoring.

What are Position Indicators?

A position indicator is a measuring device that displays the current position of a movable component within a system. These indicators are commonly used in machinery and equipment to visualize the exact position of spindles, linear axes, or adjustment mechanisms. Position indicators help to optimize workflows by enabling precise adjustments and reliable repeatability.

Variants

There are analog position indicators, which display the position via a pointer. In contrast, digital position indicators feature an electronic LCD display. For frequent format adjustments, electronic position indicators with data transmission via radio frequency are particularly suitable. Together with a control unit, they form a wireless system for quick positioning. The display position, counting direction, and gear ratio can generally be configured according to the application’s requirements.

Advantages of Position Indicators

Applications of Position Indicators

Position indicators are widely used in various industries.
Filter Products
System of Measurement
Indicator