VBI Six-Lobed Control Knobs Plastic, with Flanged Base

Product description

VBI is an excellent quality and very attractive six-lobed control knob.

Specification

Knobs
Plastic, Phenolic (PF)

  • Black, shiny finish
  • Operating temperature up to 230 °F (110 °C)

Flange
Black, shiny finish


Insert
Brass, molded-in


RoHS

On request

  • Modifications such as inch and metric blind bores
Hide technical drawing
 VBI Plastic Six-Lobed Control Knobs, with Flanged Base sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 D9
Bore
d3d4
Set screw
h1h2
0.79B 61.18M 40.710.59
1.18B 61.57M 41.060.83
1.57B 61.89M 41.180.87
1.57B 81.89M 41.180.94
1.97B 62.20M 41.380.87
1.97B 82.20M 41.380.94
2.76B 63.54M 41.971.18
2.76B 83.54M 41.971.18
2.76B 123.54M 41.971.18

Build & Price

Outside diameter d1
Bore d2
Outside diameter d1
Bore d2

Selected Part

Total (net)
$10.59
In Stock: 3
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$10.59
100249$9.71
250499$8.83
≥ 500$7.94
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

VBI-20-B6VBI-30-B6VBI-40-B6VBI-40-B8VBI-50-B6VBI-50-B8VBI-70-B6VBI-70-B8VBI-70-B12