VUM Five-Lobed Control Knobs Plastic, with Revolving Handle

Product description

Five-lobed control knobs VUM with revolving handle are ideally suited for light-medium duty adjusting or clamping applications.

Specification

Body
Plastic, Phenolic (PF)

  • Operating temperature up to 266 °F (130 °C)
  • Black, shiny finish

Hub bushing
Steel, zinc plated


Revolving handle
Plastic, Phenolic (PF)

  • Black, shiny finish
  • Threaded spindle
    Steel, zinc plated

RoHS

On request

  • Other modifications such as inch and metric blind bores, threads, etc.
Hide technical drawing
 VUM Plastic Five-Lobed Control Knobs with Revolving Handle sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Pilot hole
d3d4d5bl1l2l3l4l5
2.95P 40.941.340.670.791.540.750.430.871.69
3.54P 61.261.730.670.791.650.870.470.981.69

Build & Price

Knob diameter d1
Pilot hole d2
Knob diameter d1
Pilot hole d2

Selected Part

Total (net)
$17.65
In Stock: 121
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$17.65
100249$16.18
250499$14.71
≥ 500$13.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.379 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

VUM-75-P4VUM-90-P6