Tubular handles for doors in machine construction

Tubular handles are standard parts for opening machine doors. They consist of a tube that is connected to the door by two handle shanks. With their simple design, the handle tubes can be easily manufactured in special lengths on customer request.

Tubular handles of stainless steel are

also especially suited for hygienically demanding applications.

Filter Products
System of Measurement
Material
Version
Hole Distance (from - to) Hole Distance
Thread (from - to) Thread