Safe construction of drawers and doors thanks to the gripping tray

A gripping tray is used to open covers, doors or drawers. The recessed handle ends flush with the surface of the element to be opened. It does not project outward, making the part especially safe. Gripping trays can be easily and quickly installed from the front or from the

back.

Die-cast zinc and plastic are the typical materials for gripping trays. When it comes to hygienically demanding environments, such as in the food processing industry, the stainless steel gripping tray is the best choice.

Filter Products
Material
Product Family