MS Cabinet U-Handles Plastic, with Tapped Inserts

Product description

Cabinet U-handles MS have a robust shape and are an excellent choice for applications requiring higher temperature resistance.

Specification

Handle
Plastic, Phenolic (PF)

  • Black
  • Operating temperatur up to 266 °F (130 °C)

Tapped Inserts
Brass


RoHS

On request

  • For certain minimum quantities, inserts in steel or stainless steel
  • Various metric size fasteners and kit packaging
Hide technical drawing
 MS Plastic Cabinet U-Handles, with Tapped Inserts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bdl1h1h2l2t
1.18M 64.131.891.185.510.51
1.18M 64.331.891.185.510.35
1.18M 84.611.891.185.510.59
1.18M 64.721.891.185.510.35
1.18M 84.721.891.185.510.35
1.42M 85.202.201.426.300.59
1.42M 105.202.201.426.300.63

Build & Price

Handle width b
Thread d
Length l1
Handle width b
Thread d
Length l1

Selected Part

Total (net)
$8.39
In Stock: 270
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$8.39
100249$7.69
250499$7.00
≥ 500$6.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.271 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MS-30-M6-105MS-30-M6-110MS-30-M8-117MS-30-M6-120MS-30-M8-120MS-36-M8-132MS-36-M10-132