MFP Cabinet U-Handles Nylon Plastic, with Threaded Studs

Product description

The shape of cabinet U-handles MFP has good ergonomic features. Because of the style and durability of these handles, they are suitable for most industries.

Specification

Handle
Nylon plastic

  • Black, RAL 9005SWSW, matte finish
  • Operating temperature up to 230 °F (110 °C)

Threaded studs
Steel, zinc plated


RoHS

On request

  • Various metric size fasteners and kit packaging
Hide technical drawing
 MFP Nylon Plastic Cabinet U-Handles, with Threaded Studs sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
bdl1h1h2l2l3
0.83M 63.681.421.184.410.59
1.02M 64.611.611.345.470.59
1.06M 65.201.771.466.140.59
1.10M 67.051.971.658.030.59

Build & Price

Handle width b
Thread d
Length l1
Color
SW
Handle width b
Thread d
Length l1
Color
SW

Selected Part

Total (net)
$4.15
In Stock: 18
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.15
100249$3.81
250499$3.46
≥ 500$3.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.086 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

MFP-21-M6-93.5-SWMFP-26-M6-117-SWMFP-27-M6-132-SWMFP-28-M6-179-SW