TAK Tapered Knobs Plastic, with Counter-Bored Through Hole

Product description

Tapered knobs TAK can be utilized as a fixed grip knob or a revolving knob by mounting the knob via an applicable socket cap screw or, socket cap shoulder screw.

Specification

Plastic, Phenolic (PF)

  • Operating temperature up to 300 °F (149 °C)
  • Black
  • With through hole

RoHS

Hide technical drawing
 TAK Plastic Tapered Knobs, with Counter-Bored Through Hole sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4l1l2l3
1.19B 1/40.630.621.800.401.40
1.19B 5/160.630.621.800.401.40
1.19B 3/80.630.621.800.401.40

Build & Price

Handle diameter d1
Bore diameter d2
Handle diameter d1
Bore diameter d2

Selected Part

Total (net)
$2.19
In Stock: 76
In Stock
Save as Favorites
Recommend a product

Please enter the code above.

Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.19
100249$2.01
250499$1.83
≥ 500$1.64
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TAK-1.19-B1/4TAK-1.19-B5/16TAK-1.19-B3/8